??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-11/16 Inch
Series
510
Part No.
037581
Description
P2b-taf-111r
Housing Feature
2 Inch
Expansion Feature
Non Expansion Type
A
3.38 Inch
B
8.25 Inch
C
2.38 Inch
Dmin
6.50 Inch
Dmax
7.00 Inch
E
N/A Inch
Bolt Diameter
1/2 Inch
G
0.87 Inch
H
1.03 Inch
J
5.62 Inch
K
1.69 Inch
L
3.19 Inch
M
2.50 Inch
P
5.81 Inch
T
0.09 Inch
Static Capacity
33000 lbs
Dynamic Capacity
6140 lbs
Number of Rollers/Row
18
Roller/Row Mean Diameter
0.35 Inch
Pitch Diameter
2.411 Inch
End Play
0.004/0.012 Inch
Collar Setscrews Size
5/16-18x5/8 Inch
Collar Setscrews Torque
165 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
2.59 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.